The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability
Long diaphragm service life thanks to patented closing stroke limiter
Continuous minimum flow regulation thanks to closing stroke limiter
Optional PVDF handwheel available in white (not autoclavable)
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 8: DN 8
Body configuration: T: T body
Connection type: 8K: Clamp DIN 32676 series B
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
DN
-2: 32: DN 32
Connection type spigot 2: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Execution type: 1502: Ra
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 8: DN 8
Body configuration: T: T body
Connection type: 8K: Clamp DIN 32676 series B
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
DN
-2: 32: DN 32
Connection type spigot 2: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Execution type: 1502: Ra
The tender texts have been copied to the clipboard