The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Suitable for particulate and abrasive media
Various lining materials are available for a wide range of media
Standard integral optical position indicator
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 58: Flanges ANSI Class 125/150 FF, Face to face EN 558, series 7, ISO 5752, basic series 7
Valve body material: 16: EN-GJS-500-7 (GGG-50), hard rubber lined
Diaphragm material: 8: CR
Control function: 0: manually operated
Actuator version: 5: Actuator size 5
Diaphragm size: 100: Diaphragm size 100
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 58: Flanges ANSI Class 125/150 FF, Face to face EN 558, series 7, ISO 5752, basic series 7
Valve body material: 16: EN-GJS-500-7 (GGG-50), hard rubber lined
Diaphragm material: 8: CR
Control function: 0: manually operated
Actuator version: 5: Actuator size 5
Diaphragm size: 100: Diaphragm size 100
Item number: 88612266 675100D5816 80 5
The tender texts have been copied to the clipboard