The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Same mounting height planes over multiple nominal sizes
Compact system design due to flow-optimized high-flow valve bodies
Reduced control air consumption
Modified spring sets available for applications with reduced control pressure
The 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 29: EPDM
Control function: 1: Normally closed (NC)
Actuator version: EDN: Actuator size EDN (diaphragm size 20)
Diaphragm size: 20: Diaphragm size 20
The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 71: Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material: 29: EPDM
Control function: 1: Normally closed (NC)
Actuator version: EDN: Actuator size EDN (diaphragm size 20)
Diaphragm size: 20: Diaphragm size 20
Item number: 88729737 R690 15D 471291EDN
The tender texts have been copied to the clipboard