The GEMÜ 4232 travel sensor is intended for the attachment to valves with linear actuators and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1434 µPos, GEMÜ 1435 ePos and GEMÜ 1436 cPos intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).
Optional equipment protection by intrinsic safety (Ex i) for use in zones 1, 2, 21, 22
Optional equipment protection increased safety (Ex e) in combination with non-incendive protection (Ex n) and (dust) protection by enclosure (Ex t) for use in Zones 2, 22
Easy fitting to GEMÜ linear actuators
Compact, solid housing
Durable
Can be retrofitted to GEMÜ valves or third-party actuators
Technically advanced and proven construction
The GEMÜ 4232 travel sensor is intended for the attachment to valves with linear actuators and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1434 µPos, GEMÜ 1435 ePos and GEMÜ 1436 cPos intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).
Type: 4232: Travel sensor for linear actuators
Fieldbus: 000: Without
Accessory: Z: Accessory
Housing material: 14: Anodized aluminium
Travel length: 050: Potentiometer, 50 mm length
Cable length: 02M0: 2 m cable, 3-pin
Cable connection: 0000: Open wires with multicore cable ends
Special version: X: ATEX/IECEx ib for zone 1 / 21 type of protection Intrinsic safety
The GEMÜ 4232 travel sensor is intended for the attachment to valves with linear actuators and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1434 µPos, GEMÜ 1435 ePos and GEMÜ 1436 cPos intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).
Type: 4232: Travel sensor for linear actuators
Fieldbus: 000: Without
Accessory: Z: Accessory
Housing material: 14: Anodized aluminium
Travel length: 050: Potentiometer, 50 mm length
Cable length: 02M0: 2 m cable, 3-pin
Cable connection: 0000: Open wires with multicore cable ends
Special version: X: ATEX/IECEx ib for zone 1 / 21 type of protection Intrinsic safety
Item number: 88516642 4232000Z1405002M00000 X
The tender texts have been copied to the clipboard