High-purity PFA fitting

GEMÜ FEPM FlareStar

Angle hose fitting made of white plastic with two union nuts for 90-degree connection of hoses in confined spaces.

Panel mounting bracket with flare connection

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
Angle hose fitting made of white plastic with two union nuts for 90-degree connection of hoses in confined spaces.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 3/4''
Connection types
Flare
Materials
PFA

Downloads

1 Result
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE