Tried-and-tested modules configured for you

Welding configurations and manifolds

Our modular configurations include both welded configurations and manifolds. Depending on the requirements, they connect well-established standard products, using welding or suitable connection technologies depending on requirements, to compact, reliable functional units for individual applications.

Manifold and welding configurations for compact functional units

Process-relevant connection technologies

Welding or other suitable connection technologies give rise to balanced structures, such as stainless steel configurations or manifold assemblies. They combine multiple process functions in a small space, reduce the work required for installation and facilitate stable, reproducible solutions for long-term use.

Benefits of using modular configurations

Reliable. Space-saving. Flexible.

Functionality when space is tight

Two solutions, one portfolio.

Our modular configurations bring clear benefits: They save space by integrating multiple functions into one compact unit. Reducing the work involved in installation shortens installation times and minimizes sources of error. At the same time, permanently connected components ensure a high level of process reliability and reproducibility. This makes for more efficient processes and makes full use of plant capacity.

Modular configurations in stainless steel

GEMÜ W600

Our customer-specific stainless steel configurations combine several valve functions in one compact application-specific unit. Reduced interfaces, a clear process guide and designs that do not waste space allow for efficient integration into existing plants. Every weld seam is documented. This means you have less documentation to complete, while at the same time ensuring high reproducibility and traceable quality.

.

Manifold assemblies in the cleanroom

Manifolds are pre-assembled distributor solutions for process media, which can have connections, valves and measurement and control systems already integrated into them. Depending on the application, designs are available in various materials, such as plastic or stainless steel. As a compact ready-to-use solution – for instance, in the form of a ValveBox – they reduce the installation work involved and allow for reliable, low-maintenance media distribution.

.

Four steps to the right configuration

Understanding requirements. Developing solutions. Delivering results.

For a welding configuration to not only function but also seamlessly integrate into your process, clarity, discussion and a shared approach are required. In four harmonized steps, we accompany you from the initial enquiry to the ready-to-install solution – transparent, structured and on the same page.

Das könnte Sie auch interessieren