High-purity PFA fitting

GEMÜ FSU FlareStar

Straight plastic fitting with union nuts and hexagonal area for secure connection of hoses or pipes in industrial applications.

Straight connector with flare connection

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
Straight plastic fitting with union nuts and hexagonal area for secure connection of hoses or pipes in industrial applications.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 1 1/4''
Connection types
Flare
Flare SpaceSaver
Materials
PFA

Downloads

1 Result
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE