High-purity PFA fitting

GEMÜ FWMA FlareStar

Straight plastic fitting with external thread and smooth hose nozzle connection for secure connections in industrial applications.

Straight adapter with welding socket and NPT male thread

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
Straight plastic fitting with external thread and smooth hose nozzle connection for secure connections in industrial applications.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Butt weld spigot
Male thread
Materials
PFA

Downloads

1 Result
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE