Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

High-purity PFA fitting

GEMÜ FWUE FlareStar

Angle fitting made of white plastic with two smooth pipe connections for 90-degree diversions in industrial applications.

Angle connector with welded socket

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use due to “SpaceSaver” version
  • High reliability thanks to proven sealing principle
Angle fitting made of white plastic with two smooth pipe connections for 90-degree diversions in industrial applications.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 2''
Connection types
Butt weld spigot
Materials
PFA