Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

High-purity PFA fitting

GEMÜ FWX FlareStar

Cross fitting made of white plastic with four smooth pipe connections for hygienic branch connections in industrial applications.

Cross piece, butt weld spigot

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use due to “SpaceSaver” version
  • High reliability thanks to proven sealing principle
Cross fitting made of white plastic with four smooth pipe connections for hygienic branch connections in industrial applications.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/2'' to 1''
Connection types
Butt weld spigot
Materials
PFA