Ultra-high purity PFA fitting

GEMÜ NSA Nexus Connect®

White Nexus Connect fitting with weld connection made of PFA for high-purity applications.

Straight adapter with Nexus Connect® connection and welding spigot

Product information

The straight adapters with Nexus Connect® connection and welding spigot have been designed and manufactured to Fit-Line Global®'s high quality standards to ensure safe, reliable and leak-free connections. All wetted components are moulded from ultra-high purity PFA material and are cleaned using a patented 5-stage washing system in a certified class 1000 clean room.

Key features

  • Alle Größen von 1/4 bis 1 Zoll sind für 200 °C (392 °F) ausgelegt
  • Easy assembly thanks to an integrated gauge ring, which ensures the correct tightening torque for repeated assembly
  • Semi 57-0120 konform
White Nexus Connect fitting with weld connection made of PFA for high-purity applications.

Technical details

Parameters
Value
Operating pressure
0 to 8,28 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Butt weld spigot
Nexus Connect®
Materials
PFA