High-purity PFA hose

GEMÜ TU

High-purity PFA hose

Hose for demanding chemical applications

Product information

The GEMÜ TU product range comprises ultra pure and standard PFA tubing, which is the preferred option for applications with high-purity media and other chemicals.

Key features

  • Suitable for high-purity media
  • High purity version, Teflon® PFA 450 HP (Chemours)
  • Excellent pressure resistance
  • Good flexural fatigue strength
  • High transparency
  • Dynamic leaching test values are clearly below the SEMI F57 standard
High-purity PFA hose

Technical details

Parameters
Value
Media temperature
-70 to 250 °C
Operating pressure
2 to 20 bar
Tube sizes
1/4" Up to 1¼"
Materials
PFA

Downloads

7 Results
  • Assembly instructions GEMÜ TubeStar, FlareStar flaremontage

    pdf (169 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Montageanleitung GEMÜ TubeStar, FlareStar

    pdf (305 KB) -
    DE

  • Datasheet GEMÜ TubeStar

    pdf (2 MB) -
    EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ TubeStar, FlareStar PFA-Flaren

    pdf (404 KB) -
    DE/EN

  • Datenblatt GEMÜ TubeStar TubeStar

    pdf (2 MB) -
    DE