Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrical flow meter

GEMÜ 3020

Industrial flow meter made of plastic with integrated sensor unit – precise flow control for liquid media in piping systems.

Volumetric flow meter made of durable plastic

Product information

GEMÜ 3020 is a volumetric flow measuring turbine. There is a separation of media between the measuring and evaluating unit and it has integrated flow rectifiers. The evaluating unit uses industrial standard measurement signals and is works calibrated.

Key features

  • Very low pressure loss
  • Short inlet/outlet distances
  • Precise volume flow measurement
  • Integrated flow rectifier
Industrial flow meter made of plastic with integrated sensor unit – precise flow control for liquid media in piping systems.

Technical features

Parameters
Value
Measuring range - Liquids
120 to 25000 l/h
Error of measurement
± 1 % of final value
Media temperature
-20 to 80 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 25 to 50
Connection types
Union end
Metering tube materials
PVC-U
PVDF
Electrical connection types
Plug, design A
Supply voltages
24 V DC
Conformities
EAC

Downloads

9 Results
  • Руководство по эксплуатации GEMÜ 3020

    pdf, 382 KB, RU

  • техпа́спорт GEMÜ 3020

    pdf, 459 KB, RU

  • Manuale d’uso GEMÜ 3020

    pdf, 447 KB, IT

  • Fiche technique GEMÜ 3020

    pdf, 467 KB, FR

  • Data sheet GEMÜ 3020

    pdf, 3.22 MB, EN

  • Руководство по эксплуатации GEMÜ 3020

    pdf, 503 KB, RU

  • Scheda dati GEMÜ 3020

    pdf, 438 KB, IT

  • Datenblatt GEMÜ 3020

    pdf, 3.22 MB, DE

  • Betriebsanleitung / Operating instructions GEMÜ 3020

    pdf, 461 KB, DE, EN