Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Variable area flow meter with plastic measuring tube

GEMÜ 832

Mechanical flow meter with transparent measuring tube, scale, and red markings for flow control in piping systems.

Flexibly configurable flow meter with magnetic PVDF float

Product information

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

Key features

  • Suitable for gaseous and liquid media
  • Good level of accuracy, simple operation
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Clear and large size printed scale
  • ATEX version available as an option
Mechanical flow meter with transparent measuring tube, scale, and red markings for flow control in piping systems.

Technical details

Parameters
Value
Connection types
Flange
Stutzen
Union end
Liquid measuring range
1500 to 11000 l/h
Error of measurement
± 1% of final value and ± 3% of measured value
Media temperature
-20 to 120 °C
Operating pressure
0 to 15 bar
Nominal sizes
DN 20 to 65
Metering tube materials
PA, transparent
PSU
PVC-U, transparent
Float materials
PVDF
Conformities
ATEX

Downloads

15 Results
  • Fiche technique GEMÜ 800, 801, 805, 807, 811, 815, 817, 832, 806, 816, 820, 822, 825, 830, 831, 835

    pdf (4 MB) -
    FR

  • Instruções de operação GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885 ptb

    pdf (1 MB) -
    PT

  • Notice d'utilisation GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    FR

  • Datenblatt GEMÜ 800, 801, 805, 807, 811, 815, 817, 832, 806, 816, 820, 822, 830, 831, 835, 825

    pdf (4 MB) -
    DE

  • Instrucciones de uso GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    ES

  • Instrukcja obsługi GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    PL

  • Datasheet GEMÜ 800, 801, 805, 807, 811, 815, 817, 832, 806, 816, 820, 822, 825, 830, 831, 835

    pdf (4 MB) -
    EN

  • Användarhandbok GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    SV

  • Betriebsanleitung / Operating instructions GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    DE/EN

  • Manual de exploatare GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    RO

  • 操作说明 GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    ZH

  • Návod k obsluze GEMÜ 800, 850, 801, 805, 806, 807, 811, 815, 816, 817, 820, 822, 825, 830, 831, 832, 835, 851, 855, 857, 861, 865, 867, 870, 875, 880, 885

    pdf (1 MB) -
    CS

Suitable services