Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Variable area flow meter with plastic measuring tube

GEMÜ 871

Schwebekörper-Durchflussmesser GEMÜ 871 mit Kunststoffmessrohr und PVDF-Schwebekörper

Flexibly configurable flow meter with PVC-U float

Product information

​The GEMÜ 871 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

Key features

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • ATEX version available as an option
Schwebekörper-Durchflussmesser GEMÜ 871 mit Kunststoffmessrohr und PVDF-Schwebekörper

Technical details

Parameters
Value
Liquid detection range
0,1 to 1600 l/h
Gas detection range
0,02 to 37,5 Nm³/h
Media temperature
-20 to 120 °C
Operating pressure
0 to 15 bar
Nominal sizes
DN 10 to 25
Connection types
Flange
Stutzen
Union end
Metering tube materials
PA
PSU
PVC-U, transparent
Float materials
1.4571 (316 Ti)
PP
PVC-U
PVDF
Conformities
ATEX

Suitable services