Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Ultraschall-Durchflussmesser

GEMÜ C38 SonicLine

Compact plastic flow meter with screw connections for corrosive media – precise flow monitoring in pure media applications.

Non-contact flow meter with PFA measuring body

Product information

The GEMÜ C38 SonicLine is an ultrasonic flowmeter that works according to the phase difference method. Two sensors opposite each other alternately send and receive ultrasonic signals. With a standing medium, both sensors receive the sent ultrasonic signals within the same phase, i.e. no phase difference occurs. With a flowing medium, a phase shift takes place. This phase difference is directly proportional to the flow velocity. The flow volume is determined from the flow velocity and the pipe diameter.

Key features

  • Non-contact flow measurement - no mechanically moving parts
  • High chemical resistance
  • Extremely fast detection of measured values (250 measured values/sec.)
  • High accuracy and repeatability
Compact plastic flow meter with screw connections for corrosive media – precise flow monitoring in pure media applications.

Technical features

Parameters
Value
Measuring range - Liquids
0,03 to 120 l/min
Error of measurement
± 1 % of measured value (± 3 mm/s)
Media temperature
0 to 80 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 6 to 20
Connection types
Flare
Metering tube materials
PFA
Electrical connection types
open cable ends
M12 plug
Supply voltages
24 V DC

Downloads

9 Results
  • Betriebsanleitung / Operating instructions GEMÜ C38 sonicline druckdaten klunker 050923

    pdf, 6.65 MB, DE, EN

  • Data sheet GEMÜ C38

    pdf, 1.15 MB, EN

  • Datasheet GEMÜ C38 (US)

    pdf, 597 KB, EN

  • Руководство по эксплуатации GEMÜ C38 sonicline

    pdf, 3.67 MB, RU

  • Betriebsanleitung GEMÜ C38 flowsoft

    pdf, 2.90 MB, DE

  • Datenblatt GEMÜ C38

    pdf, 1.19 MB, DE

  • データシート GEMÜ C38

    pdf, 1.28 MB, JA

  • техпа́спорт GEMÜ C38

    pdf, 491 KB, RU

  • Operating instructions GEMÜ C38 flowsoft

    pdf, 898 KB, EN