Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Intelligent positioner and integrated process controller

GEMÜ 1436 cPos

GEMÜ position and process controller with LED indicators and actuating spindle for valve position detection in automation processes.

Flexibly adjustable positioner for demanding control applications

Product information

The GEMÜ 1436 cPos digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.

Key features

  • Digital inputs (option) for variable function control for automation
  • Fieldbus interfaces, e.g. Profibus DP, Profinet and DeviceNet (option)
  • No air consumption when idle
  • Simple mounting to various actuators
  • Access rights via different user levels
  • High flow rate
GEMÜ position and process controller with LED indicators and actuating spindle for valve position detection in automation processes.

Technical features

Parameters
Value
Ambient temperature
0 to 60 °C32 to 140 °F
Operating pressure
1,5 to 7 bar22 to 105 psi
Mode of action
Double acting
Single acting
Flow rate
100 Nl/min
172 Nl/min
84 Nl/min
Measuring range
Max. 30 mm, linear
Max. 50 mm, linear
Max. 75 mm, linear
Max. 90°, radial
Supply voltage
24 V DC
Electrical connection types
M12 connector
Conformity
EAC

Downloads

45 Results
  • Betriebsanleitung / Operating instructions GEMÜ 1436 DeviceNet 2 0 3 6

    pdf, 2.95 MB, DE, EN

  • Declaration of Conformity EMC - GEMÜ 1436

    pdf, 89 KB, EN

  • Datenblatt GEMÜ 1436

    pdf, 5.19 MB, DE

  • Руководство по эксплуатации GEMÜ 1436 v 1 7 2 0

    pdf, 1.47 MB, RU

  • Datablad GEMÜ 1436

    pdf, 5.19 MB, SV

  • Краткое руководство GEMÜ 1436

    pdf, 1.68 MB, RU

  • Folha de dados técnicos GEMÜ 1436

    pdf, 1.89 MB, PT

  • Guide rapide GEMÜ 1436

    pdf, 1.25 MB, FR

  • Notice d'utilisation GEMÜ 1436 v 2 0 3 3

    pdf, 10.03 MB, FR

  • Operating instructions GEMÜ 1436 v 2 0 3 0

    pdf, 3.03 MB, EN

  • Quick Guide GEMÜ 1436

    pdf, 1.69 MB, DE

  • Betriebsanleitung / Manuale d’uso GEMÜ 1436 Profinet 2 0 3 6

    pdf, 1.81 MB, DE, IT