Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Microprocessor-controlled electrical position indicator

GEMÜ 1242

Position indicator with translucent cover, actuating rod, and electrical connection for optical and electronic valve monitoring.

Universal position indicator with long-range LEDs

Product information

The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.

Key features

  • Fieldbus connection AS-Interface and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • On-site or remote end position programming via programming input
Position indicator with translucent cover, actuating rod, and electrical connection for optical and electronic valve monitoring.

Technical details

Parameters
Value
Ambient temperature
0 to 60 °C
Linear measuring range
2 to 75 mm
Radial measuring range
0 to 90°
Supply voltages
24 V DC
Protection class
IP 67
Electrical connection types
M12 plug
Communication modes
AS-Interface
DeviceNet
IO-Link
Conformities
ATEX
CSA
EAC
ETL Listed C US
FMEDA
IECEx
NEC 500

Downloads

15 Results
  • Betriebsanleitung GEMÜ 1242

    pdf, 7.23 MB, DE

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Functional safety FMEDA - GEMÜ 1242, 4242

    pdf, 550 KB, EN

  • Product certificate RoHS - GEMÜ product collection

    pdf, 305 KB, DE/EN

  • Fiche technique GEMÜ 1242

    pdf, 3.60 MB, FR

  • Operating instructions GEMÜ 1242

    pdf, 7.23 MB, EN

  • Declaration of Conformity ATEX - GEMÜ 1242

    pdf, 1.41 MB, DE/EN

  • Product brochure Electrical position indicators 1240, 1241 and 1242

    pdf, 560 KB, EN

  • Data sheet GEMÜ 1242

    pdf, 3.60 MB, EN

  • Notice d'utilisation GEMÜ 1242

    pdf, 7.28 MB, FR

  • GEMÜ_1242_IO-LINK_IODD_V1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2023-10-09T22:00:00Z

    zip, 69 KB

  • Betriebsanleitung / Operating instructions GEMÜ 1242

    pdf, 6.92 MB, DE/EN

Suitable services