Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Valve actuation with inductive proximity switch

GEMÜ 4241

Compact valve connection with translucent cover, pneumatic connections, and actuating rod for valve automation in industrial applications.

Reliable valve actuation for the explosion-protected area

Product information

The GEMÜ 4241 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and fed back via the play-free and non-positive mounting by means of a 2-wire proximity switch (NAMUR). Integrated pilot valves enable direct activation of the process valve connected to them.

Key features

  • Explosion protection for zone 1 and 21
  • Position feedback via 2-wire proximity switch (NAMUR)
  • Adjustable switch point tolerances using locking levers
  • Integrated manual override
Compact valve connection with translucent cover, pneumatic connections, and actuating rod for valve automation in industrial applications.

Technical details

Parameters
Value
Measuring range
Max. 75 mm, linear
Max. 90°, radial
Ambient temperature
0 to 50 °C
Flow rate
250 Nl/min
Electrical connection types
Cable glands
Switch types
2-wire proximity switch (NAMUR)
Supply voltages
8 V DC
Conformities
ATEX
EAC
IECEx
Linear measuring range
5 to 75 mm
Radial measuring range
0 to 90°
Protection class
IP 65, IP 67

Downloads

15 Results
  • Betriebsanleitung GEMÜ 4241

    pdf (6 MB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Notice d'utilisation GEMÜ 4241

    pdf (6 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Datenblatt GEMÜ 4241

    pdf (5 MB) -
    DE

  • Produktbroschüre Ventilanschaltungen 4240, 4241 und 4242

    pdf (699 KB) -
    DE

  • Product brochure Combi switchboxes 4240, 4241 and 4242

    pdf (696 KB) -
    EN

  • Fiche technique GEMÜ 4241

    pdf (5 MB) -
    FR

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Declaration of Conformity ATEX - GEMÜ 4241

    pdf (3 MB) -
    DE/EN

  • Datasheet GEMÜ 4241

    pdf (5 MB) -
    EN

  • Operating instructions GEMÜ 4241

    pdf (6 MB) -
    EN

Suitable services