Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Microprocessor-controlled valve control

GEMÜ 4242

Compact position feedback device with translucent cover, actuating rod, and side connections for precise valve monitoring in industrial applications.

Universal valve activation with wide-angle LEDs

Product information

The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.

Key features

  • Fieldbus connection AS-Interface (3.0), ASi-5 and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • On-site or remote end position programming via programming input
  • Integrated manual override
Compact position feedback device with translucent cover, actuating rod, and side connections for precise valve monitoring in industrial applications.

Technical details

Parameters
Value
Ambient temperature
0 to 60 °C
Linear measuring range
2 to 75 mm
Flow rate
14 Nl/min
145 Nl/min
23 Nl/min
250 Nl/min
Supply voltage
24 V DC
or as per fieldbus specification
Mode of action
Double acting
Single acting
Communication modes
ASi-5
AS-Interface
DeviceNet
IO-Link
Electrical connection types
M12 plug
Protection class
IP 65, IP 67
Conformities
ATEX
ETL Listed C US
FCC
FMEDA
IECEx
UL listed

Downloads

13 Results
  • Declaration-of-Conformity-IECEx-gemue-4242-gb-2025-11-18

    pdf, 296 KB, EN

  • GEMÜ_4242_IO-LINK_IODD_V1_0_1
    Version: 1.0.1
    Interface: IO-LINK
    Date: 2023-10-09T22:00:00Z

    zip, 51 KB

  • GEMÜ 4242 DeviceNet_EDS_V2_3
    Version: 2.3
    Interface: DeviceNet
    Date: 2016-10-23T22:00:00Z

    zip, 4 KB

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Functional safety FMEDA - GEMÜ 1242, 4242

    pdf, 550 KB, EN

  • Product certificate RoHS - GEMÜ product collection

    pdf, 305 KB, DE/EN

  • GEMÜ 4242 DeviceNet_EDS _V2_2
    Version: 2.2
    Interface: DeviceNet
    Date: 2016-10-23T22:00:00Z

    zip, 2 KB

  • Produktbroschüre Ventilanschaltungen 4240, 4241 und 4242

    pdf, 699 KB, DE

  • Product brochure Combi switchboxes 4240, 4241 and 4242

    pdf, 696 KB, EN

  • Product certificate AS-I - GEMÜ 4242

    pdf, 233 KB, DE/EN

  • GEMÜ_4242_IO-LINK_IODD_V1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2023-10-09T22:00:00Z

    zip, 182 KB

  • Declaration of Conformity ATEX - GEMÜ 4242

    pdf, 864 KB, DE/EN

Suitable services