Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic ball valve made of plastic

GEMÜ 710

Pneumatic ball valve with position indicator and plastic valve – ideal for water treatment, chemical and process engineering.

Lightweight ball valve available as straight-through or multi-port version

Product information

The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

Key features

  • 2/2 and 3/2-way versions available
  • Safety and reliability thanks to lockable fitting screw connection
  • Available as shut-off or control valve
  • Operating times variably adjustable
  • High flow rate
  • Choice of various body materials and connection types
Pneumatic ball valve with position indicator and plastic valve – ideal for water treatment, chemical and process engineering.

Technical details

Parameters
Value
Media temperature
-20 to 100 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 up to 16 bar
Nominal sizes
DN 10 to 100
Body configurations
2/2-way bodies
Multi-port bodies
Ball configurations
Control ball
L-port
T-port
Connection types
Flange
Solvent cement socket
Spigot
Thread
Union end
Connection standards
ASTM
BS
DIN
EN
ISO
JIS
Body materials
ABS
PP-H, grey
PVC-C, chlorinated
PVC-U, grey
PVDF
Seal materials
EPDM
FKM
Conformities
EAC

Downloads

5 Results
  • Montageanleitung / Assembly instructions GEMÜ 710, 723

    pdf (238 KB) -
    DE/EN

  • Operating instructions GEMÜ 710

    pdf (5 MB) -
    EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Application brochure Special valve requirements in electropolishing systems

    pdf (592 KB) -
    EN

  • Datasheet GEMÜ 710

    pdf (4 MB) -
    EN

Suitable services