Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Plastic electromotive ball valve

GEMÜ 723

Electrically operated plastic ball valve with status indicator and union nuts – ideal for water treatment, chemical and process automation.

Lightweight ball valve available as straight-through or multi-port version

Product information

The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

Key features

  • High flow rate
  • Low weight
  • Choice of various body materials and connection types
  • Available as shut-off or control valve
  • 2/2 and 3/2-way versions available
Electrically operated plastic ball valve with status indicator and union nuts – ideal for water treatment, chemical and process automation.

Technical details

Parameters
Value
Media temperature
-20 to 100 °C
Ambient temperature
-10 up to 50 °C
Operating pressure
0 up to 16 bar
Nominal sizes
DN 10 to 100
Body configurations
2/2-way bodies
Multi-port bodies
Ball configurations
Control ball
L-port
T-port
Connection types
Flange
Solvent cement socket
Spigot
Thread
Union end
Connection standards
ANSI
BS
DIN
EN
ISO
JIS
Body materials
ABS
PP-H, grey
PVC-C, chlorinated
PVC-U, grey
PVDF
Seal materials
EPDM
FKM
Supply voltage
12 V AC, 50/60 Hz
12 V DC
24 - 240 V AC/DC
24 V AC, 50/60 Hz
24 V DC
90° operating time
4 up to 30 s
Protection class
IP 65, IP 67

Downloads

19 Results
  • Datenblatt GEMÜ 723

    pdf (4 MB) -
    DE

  • Ficha técnica GEMÜ 723

    pdf (4 MB) -
    ES

  • Montageanleitung / Assembly instructions GEMÜ 710, 723

    pdf (238 KB) -
    DE/EN

  • bs_a_IND_07_elektropolieranlagen_de

    pdf (594 KB) -
    DE

  • Användarhandbok GEMÜ 723

    pdf (5 MB) -
    SV

  • Betriebsanleitung / Operating instructions GEMÜ 723

    pdf (8 MB) -
    DE/EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • bs_a_IND_07_electropolishing-systems_en

    pdf (592 KB) -
    EN

  • Instruções de operação GEMÜ 723

    pdf (7 MB) -
    PT

  • Folha de dados técnicos GEMÜ 723

    pdf (5 MB) -
    PT

  • Notice d'utilisation GEMÜ 723

    pdf (6 MB) -
    FR

Suitable services