Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way metal ball valve

GEMÜ B24

2/2-Wege-Sanitary-Kugelhahn GEMÜ B24 aus Metall mit Handhebel

Sanitary ball valve for hygienic applications

Product information

The GEMÜ B24 three-piece 2/2-way metal ball valve with free shaft end and an actuator flange to DIN ISO 5211 for easy mounting of different actuator variants is particularly suitable for applications in the supply sector in the pharmaceutical, food processing and biotechnology industries thanks to the stainless steel alloy used (material composition corresponds to 316L) with a low delta ferrite content of <3 %. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.

Key features

  • Checked delta ferrite material < 3% (1.4435)
  • Material certificates for media wetted components
  • Wetted surfaces e-polished (Ra 0.51 µm)
  • Ball valve body, assembled free of oil/grease
  • Mounting flange according to ISO 5211
  • Butt weld spigots in extended orbital welding design
  • Optionally available with cavity-filled seat
2/2-Wege-Sanitary-Kugelhahn GEMÜ B24 aus Metall mit Handhebel

Technical details

Parameters
Value
Media temperature
-10 to 220 °C
Ambient temperature
-20 up to 60 °C
Operating pressure
0 up to 63 bar
Nominal sizes
DN 8 to 100
Body configurations
2/2-way bodies
Connection type
Clamp
Spigot
Connection standards
ASME
DIN
ISO
SMS
Body materials
1.4435 (316L), investment casting material
Seal materials
PTFE
Conformities
EAC
Explosion protection
FDA
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)
USP

Downloads

28 Results
  • Technical information GEMÜ BB04, B24, B44, B54 7140

    pdf (104 KB) -
    EN

  • Produktzertifikat TA-Luft - GEMÜ BB04, B24, B44, B54

    pdf (107 KB) -
    DE

  • Produktbroschüre Hygienische Kugelhähne für hohe Anforderungen BB04, B24, B44 und B54

    pdf (357 KB) -
    DE

  • Technische Information GEMÜ BB04, B24, B44, B54 7141

    pdf (146 KB) -
    DE

  • Technical information GEMÜ BB04, B24, B44, B54 7141

    pdf (106 KB) -
    EN

  • Datablad GEMÜ B24

    pdf (17 MB) -
    SV

  • Betriebsanleitung / Operating instructions GEMÜ B24

    pdf (8 MB) -
    DE/EN

  • Operating instructions GEMÜ B24

    pdf (6 MB) -
    EN

  • Datasheet GEMÜ B24

    pdf (17 MB) -
    EN

  • Product certificate-CRN-GEMÜ BB04

    pdf (273 KB) -
    EN

  • Fiche technique GEMÜ B24

    pdf (17 MB) -
    FR

  • Technische Information GEMÜ BB04, B24, B44, B54 7142

    pdf (106 KB) -
    DE

Suitable services