Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 3/2-way metal ball valve

GEMÜ B27

Manual three-way ball valve made of stainless steel with female thread connection and red hand lever – ideal for the chemical, pharmaceutical, and food industries.

Multi-port ball valve for mixing or distributing media flows

Product information

The GEMÜ B27 3/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.

Key features

  • With T- or L-ball selectable
  • Large selection of lockable hand levers available
  • Available in different thread variants
  • Suitable for vacuum applications
  • Antistatic unit
  • High flow rate
  • Compact design
Manual three-way ball valve made of stainless steel with female thread connection and red hand lever – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 up to 60 °C
Operating pressure
0 up to 40 bar
Nominal sizes
DN 8 to 50
Body configurations
Multi-port bodies
Ball configurations
L-port
T-port
Connection types
Thread
Connection standards
DIN
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
Explosion protection
FDA
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
Regulation (EU) No. 10/2011

Downloads

9 Results
  • Ficha técnica GEMÜ B27

    pdf (9 MB) -
    ES

  • Fiche technique GEMÜ B27

    pdf (9 MB) -
    FR

  • Notice d'utilisation GEMÜ B27

    pdf (5 MB) -
    FR

  • Datasheet GEMÜ B27

    pdf (9 MB) -
    EN

  • Datenblatt GEMÜ B27

    pdf (9 MB) -
    DE

  • Instrucciones de uso GEMÜ B27

    pdf (5 MB) -
    ES

  • Operating instructions GEMÜ B27

    pdf (5 MB) -
    EN

  • Product certificate ATEX - GEMÜ ball valve collection

    pdf (221 KB) -
    DE/EN/FR

  • Betriebsanleitung GEMÜ B27

    pdf (5 MB) -
    DE

Suitable services