Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way metal ball valve

GEMÜ B2F

Manual ball valve made of stainless steel with flange connection and red hand lever – ideal for the chemical, pharmaceutical, and food industries.

Flanged ball valve with Fire Safe approval

Product information

The GEMÜ B2F two-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE with glass fibre reinforcement.

Key features

  • Fire Safe API 607 and DIN EN ISO 10497
  • Suitable for chemical applications
  • Antistatic unit
  • Low maintenance and reliable spindle sealing
  • Standardised FTF overall length in accordance with EN 558 Series 27
Manual ball valve made of stainless steel with flange connection and red hand lever – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 220 °C
Ambient temperature
-40 up to 60 °C
Operating pressure
0 up to 40 bar
Nominal sizes
DN 15 to 200
Body configurations
2/2-way bodies
Ball configurations
Control ball
Standard ball, full bore
Connection types
Flange
Connection standards
ASME
DIN
EN
Body materials
1.4408, investment casting material
Seal materials
PTFE, reinforced
Conformities
EAC
Explosion protection
FireSafe
FMEDA
TA Luft (German Clean Air Act)

Downloads

8 Results
  • Product brochure Universal ball valves for industrial solutions BB02, B22, B42 and B52

    pdf (333 KB) -
    EN

  • Betriebsanleitung GEMÜ B2F

    pdf (6 MB) -
    DE

  • Notice d'utilisation GEMÜ B2F

    pdf (5 MB) -
    FR

  • Operating instructions GEMÜ B2F

    pdf (5 MB) -
    EN

  • Användarhandbok GEMÜ B2F

    pdf (5 MB) -
    SV

  • Product certificate ATEX - GEMÜ ball valve collection

    pdf (221 KB) -
    DE/EN/FR

  • Betriebsanleitung / Operating instructions GEMÜ B2F

    pdf (8 MB) -
    DE/EN

  • Datenblatt GEMÜ B2F

    pdf (2 MB) -
    DE

Suitable services