Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal ball valve

GEMÜ B42

Pneumatically operated stainless steel ball valve with female thread connection and position indicator – ideal for the chemical, pharmaceutical, and food industries.

Compact and modular design thanks to 3-part housing

Product information

The GEMÜ B42 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.

Key features

  • Easy maintenance thanks to swing-out centre body section
  • Operating times variably adjustable
  • Blow-out proof shaft
  • Variety of connection types and connection standards available
  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device
Pneumatically operated stainless steel ball valve with female thread connection and position indicator – ideal for the chemical, pharmaceutical, and food industries.

Technical features

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 Up to 60 °C
Operating pressure
0 Up to 63 bar
Nominal sizes
DN 8 to 100
Body configurations
2/2-way body
Ball configurations
Control ball
Connection types
Flange
Spigot
Threaded connection
Connection standards
ASME
DIN
EN
ISO
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
ASME GEMÜ B31.3
ATEX
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)

Downloads

21 Results
  • Manuale d’uso GEMÜ B42

    pdf, 9.77 MB, IT

  • Produktzertifikat TA-Luft - GEMÜ BB02, B22, B42, B52

    pdf, 110 KB, DE

  • Operating instructions GEMÜ B42

    pdf, 8.27 MB, EN

  • Datablad GEMÜ B42 da

    pdf, 6.07 MB, DA

  • Datenblatt GEMÜ B42

    pdf, 6.03 MB, DE

  • Datablad GEMÜ B42

    pdf, 7.23 MB, SV

  • Instrucciones de uso GEMÜ B42

    pdf, 8.28 MB, ES

  • Технические характеристики GEMÜ B42

    pdf, 6.07 MB, RU

  • Betriebsanleitung / Operating instructions GEMÜ B42

    pdf, 10.05 MB, DE, EN

  • Ficha técnica GEMÜ B42

    pdf, 6.07 MB, ES

  • Datasheet GEMÜ B42

    pdf, 6.09 MB, EN

  • Datasheet GEMÜ B42 (US)

    pdf, 6.07 MB, EN

Suitable services