Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal ball valve

GEMÜ B4F

Pneumatically operated stainless steel ball valve with flange connection and position indicator – ideal for the chemical, pharmaceutical, and food industries.

Flanged ball valve with Fire Safe approval

Product information

The GEMÜ B4F two-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE reinforced with glass fibre.

Key features

  • Fire Safe API 607 and DIN EN ISO 10497
  • Suitable for chemical applications
  • Antistatic device
  • Operating times variably adjustable
  • Low maintenance and reliable spindle sealing
  • Standardised FTF overall length in accordance with EN 558 Series 27
Pneumatically operated stainless steel ball valve with flange connection and position indicator – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 220 °C
Ambient temperature
-20 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 15 to 200
Body configurations
Straight through body
Ball configurations
Control ball
Standard ball, full bore
Connection types
Flange
Connection standards
ASME
DIN
EN
Body materials
1.4408, investment casting material
Seal materials
PTFE, reinforced
Conformities
ATEX
EAC
FireSafe
FMEDA
TA Luft (German Clean Air Act)

Downloads

8 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Datenblatt GEMÜ B4F

    pdf (5 MB) -
    DE

  • Operating instructions GEMÜ B4F

    pdf (4 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ B4F

    pdf (8 MB) -
    DE/EN

  • Notice d_utilisation GEMÜ B4F

    pdf (4 MB) -
    FR

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Betriebsanleitung GEMÜ B4F

    pdf (4 MB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

Suitable services