Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way metal ball valve

GEMÜ B56

Electrically operated compact stainless steel ball valve with flange connection and status indicator – ideal for the chemical, pharmaceutical, and food industries.

Compact flanged ball valve with short overall length

Product information

The GEMÜ B56 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

Key features

  • Compact design
  • Blow-out proof shaft
  • Ideal for decentralised use without compressed air supply
  • High flow rate
  • Full-flow bore
  • ATEX version available as an option
Electrically operated compact stainless steel ball valve with flange connection and status indicator – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 15 to 100
Body configurations
2/2-way bodies
Ball configurations
Control ball
Connection types
Flange
Connection standards
ANSI
EN
Body materials
1.4408, investment casting material
Seal materials
PTFE
Supply voltage
12 V DC
230 V AC, 50 Hz
24 - 240 V AC/DC
24 V DC
90° operating time
10 Up to 58 s
Protection class
IP 65, IP 67, IP 68
Conformities
ATEX
FDA
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)

Downloads

7 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate TA-Luft - GEMÜ BB06, B26, B46, B56

    pdf (104 KB) -
    EN

  • Datasheet GEMÜ B56

    pdf (7 MB) -
    EN

  • Product brochure Compact ball valves for high flow rates BB06, B26, B46 and B56

    pdf (322 KB) -
    EN

  • Technical information GEMÜ B44, B42, B46, B52, B54, B56

    pdf (1 MB) -
    DE/EN

  • Operating instructions GEMÜ B56

    pdf (11 MB) -
    EN

  • Datasheet GEMÜ B56

    pdf (6 MB) -
    EN

Suitable services