Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way ball valve made of plastic

GEMÜ S717

Manual ball valve made of plastic with ergonomic hand lever and union nuts – ideal for water treatment, chemical and process engineering.

Robust, versatile and easy-to-operate ball valve

Product information

GEMÜ S717 is a 2/2-way plastic ball valve available in sizes DN 10 to 100. It is equipped with a plastic manual actuator. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.The product is designed for use in piping. It controls a flowing medium by manual operation.

Key features

  • Flexible use in the pipework system
  • Simple installation
  • Durable
  • Grip can be used as a regulating key
Manual ball valve made of plastic with ergonomic hand lever and union nuts – ideal for water treatment, chemical and process engineering.

Technical details

Parameters
Value
Media temperature
0 to 60 °C
Ambient temperature
0 up to 60 °C
Operating pressure
0 up to 16 bar
Nominal sizes
DN 10 to 100
Body configurations
2/2-way bodies
Connection types
Flange
Solvent cement socket
Spigot
Thread
Union end
Connection standards
ASTM
BS
DIN
NPT
Body materials
PP-H, grey
PVC-U, grey
Seal materials
EPDM
FKM

Downloads

7 Results
  • bs_a_IND_07_elektropolieranlagen_de

    pdf (594 KB) -
    DE

  • bs_a_IND_07_electropolishing-systems_en

    pdf (592 KB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ S717

    pdf (1 MB) -
    DE/EN

  • Fiche technique GEMÜ S717

    pdf (653 KB) -
    FR

  • Datenblatt GEMÜ S717

    pdf (376 KB) -
    DE

  • Anwendungsbroschüre Elektropolieranlagen

    pdf (756 KB) -
    DE

  • Data sheet GEMÜ S717

    pdf (647 KB) -
    EN

Suitable services