Butterfly valves

For large pipework dimensions, our butterfly valves offer you a reliable solution for the safe control of liquids and gases. With the right combination of materials, they not only ensure efficient handling of mechanically pure liquids, but also of slightly abrasive media - for maximum process reliability and durability.
Various GEMÜ butterfly valves: manual, pneumatic and automated.

Key features

  • Wide range of nominal widths: Offers maximum flexibility for a wide variety of pipe sizes.
  • Very short overall length: Saves space and facilitates integration into compact systems.
  • Fast positioning times: Enable fast reaction times and increase process dynamics.
  • Simple installation and low maintenance: Reduce downtimes and lower operating costs.
  • Optional installation position
  • The solenoid can be replaced without removing the valve body from the piping
  • The coil can be rotated by 90°
  • Simple conversion from 3/2-way valve to 5/2-way valve
  • Typical operation media: Liquids such as water, oils, acids, alkalis, surfactants, heating and cooling agents, Gases such as steam, air, nitrogen, natural gas, noble gases, vapours, Solids such as bulk material

Product series

  • Butterfly valve with PTFE lining and flange connection – ideal for the chemical, pharmaceutical, and food industries with high corrosion resistance requirements.
  • Plastic butterfly valve with standard shaft connection and flange connection – ideal for water treatment, chemical, and industrial applications.
  • Manual butterfly valve with lever handle, stainless steel disc and flange connection – ideal for water treatment, chemical and process engineering.
  • Manual shut-off valve with PTFE lining, stainless steel lever, and flange connection – ideal for the chemical, pharmaceutical, and food industries with high corrosion resistance requirements.
  • Manual butterfly valve with lever handle, stainless steel disc and flange connection – ideal for water treatment, chemical and process engineering.
  • Manual shut-off butterfly valve made of stainless steel with ergonomic handwheel and Tri-Clamp connections – ideal for the food, beverage, and pharmaceutical industries.
  • Manual high-performance stainless steel butterfly valve with PTFE lining, gear drive, and flange connection – ideal for the chemical, pharmaceutical, and food industries.
  • Manual shut-off valve made of plastic with ergonomic hand lever and flange connection – ideal for water treatment, chemical and process engineering.