Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive plastic shut-off damper

GEMÜ D458

Electrically operated plastic butterfly valve with flange connection – ideal for water treatment, chemical and process automation.

Soft-sealing, centrally mounted butterfly valve

Product information

The GEMÜ D458 butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. A manual override and an optical position indicator are integrated as standard. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version.

Key features

  • Excellent corrosion protection
  • UV resistant
  • Disc outlet dimension designed on plastic piping
  • Low weight
  • Simple installation
  • Low pressure loss
  • Low torque
Electrically operated plastic butterfly valve with flange connection – ideal for water treatment, chemical and process automation.

Technical details

Parameters
Value
Media temperature
5 to 90 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 50 to 300
Housing configurations
Wafer
Connection standards
ANSI
EN
JIS
Body materials
PP, reinforced
Liner materials
EPDM
FKM
Disc materials
PP-H
PVC-C
PVC-U
Supply voltage
12 - 24 V AC/DC
24 V AC/DC
24 V DC
85 - 240 V AC/DC
90° operating time
13 Up to 58 s
Protection class
IP 65, 67
Conformities
CSA
EAC

Downloads

15 Results
  • Datasheet GEMÜ D450, D451, D457, D458 (US)

    pdf (2 MB) -
    EN

  • bs_a_IND_07_elektropolieranlagen_de

    pdf (594 KB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Fiche technique GEMÜ D450, D451, D457, D458

    pdf (2 MB) -
    FR

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Notice d'utilisation GEMÜ D450, D451, D457, D458

    pdf (946 KB) -
    FR

  • bs_a_IND_07_electropolishing-systems_en

    pdf (592 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Användarhandbok GEMÜ D450, D451, D457, D458

    pdf (964 KB) -
    SV

  • Betriebsanleitung / Operating instructions GEMÜ D450, D451, D457, D458

    pdf (945 KB) -
    DE/EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Karta katalogowa GEMÜ D450, D451, D457, D458

    pdf (680 KB) -
    PL

Suitable services