Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Metal butterfly valve with bare shaft

GEMÜ R480 Victoria

Centric butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and process engineering.

Soft-sealing, centrally mounted butterfly valve

Product information

The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

Key features

  • Low torques thanks to PTFE coated bushes
  • Bubble tight sealing acc. to EN 12266-1/P12, leakage rate A
  • Liner material is easy to read when installed
  • Sleek disc design for higher Kv values
  • Robust body coating comparable to ISO 12944-6 C5
Centric butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and process engineering.

Technical details

Parameters
Value
Media temperature
-10 to 160 °C
Ambient temperature
-10 Up to 70 °C
Operating pressure
0 Up to 16 bar
Nominal sizes
DN 25 to 600
Housing configurations
Lug
U section
Wafer
Connection standards
ANSI
AS
BS
DIN
EN
ISO
JIS
Body materials
EN-GJS-400-15, SG iron material
EN-GJS-400-18-LT (GGG 40.3)
Body coating
Epoxy
Liner materials
EPDM
FKM
NBR
SBR, abrasion resistant
Silicone
Disc materials
1.4408, investment casting material
1.4408, polished investment casting material
1.4469, Duplex cast steel material
EN-GJS-400-15, SG iron material
Disc coating
Epoxy
Halar®
Rilsan®
Conformities
ACS
ASME GEMÜ B31.3
Belgaqua
DNV GL
DVGW Drinking water
DVGW Gas
FDA
FMEDA
Functional safety
NSF
Oxygen
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)
WRAS

Downloads

44 Results
  • bs_a_IND_09_fertilizerproduction_pt

    pdf (1 MB) -
    PT

  • Datenblatt GEMÜ R480

    pdf (6 MB) -
    DE

  • Baumusterprüfbescheinigung DVGW ZP 5101 - GEMÜ R48X NBR

    pdf (648 KB) -
    DE

  • Certificat du produit Belgaqua - GEMÜ 48X, R48X EPDM Sunaflex

    pdf (214 KB) -
    FR

  • Baumusterprüfbescheinigung DVGW-G - GEMÜ R480, R481, R487, R488

    pdf (2 MB) -
    DE

  • Datasheet GEMÜ R480

    pdf (7 MB) -
    RO

  • Product certificate WRAS - GEMÜ R48X

    pdf (124 KB) -
    EN

  • Product certificate TA-Luft - GEMÜ R48X

    pdf (108 KB) -
    EN

  • Instrucciones de uso GEMÜ R480

    pdf (7 MB) -
    ES

  • Instruções de operação GEMÜ R480

    pdf (7 MB) -
    PT

  • Type examination certificate DVGW-G - GEMÜ R480, R481, R487, R488

    pdf (2 MB) -
    DE/EN

  • Datablad GEMÜ R480

    pdf (12 MB) -
    SV

Suitable services