Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve with metal body

GEMÜ 611

GEMÜ 611

Low-maintenance valve with plastic actuator

Product information

The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.

Key features

  • Extensive range of accessories available, e.g. electrical position indicator for open handwheel position or lockable handwheel clamp (GEMÜ 671)
GEMÜ 611

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Sterilization temperature
max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 10 to 20
Body configurations
Straight through body
Connection types
Clamp
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
Body materials
(316L), forging material
1.4435, investment casting material
CW617N, brass
Diaphragm materials
EPDM
FKM
PTFE/EPDM
Conformities
EAC
FDA

Downloads

20 Results
  • Data sheet GEMÜ 611, 671

    pdf (4 MB) -
    EN

  • Operating instructions GEMÜ 611, 671 611   671

    pdf (7 MB) -
    EN

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Betriebsanleitung GEMÜ 611, 671

    pdf (7 MB) -
    DE

  • Betriebsanleitung / Operating instructions GEMÜ 611, 671 611   671

    pdf (11 MB) -
    DE/EN

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Technische Information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 649, 650, 651, 653, 654, 660, 687, 695

    pdf (170 KB) -
    DE

Suitable services