Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of metal

GEMÜ 616

Manual diaphragm valve made of stainless steel with sterile pipe connection – ideal for pharmaceutical, food, and biotechnology applications.

Valve with compression spring for constant closing force in MG 8 and 10

Product information

The GEMÜ 616 2/2-way diaphragm valve is designed for use in sterile applications. The compression springs installed in the valve actuator close the valve with constant force, regardless of the manual force applied. This extends the service life of the diaphragm. Setting a seal adjuster is no longer required.

Key features

  • Autoclave capability
  • CIP/SIP capable
  • Optional flow direction
  • Insensitive to particulate media
  • Installation for optimized draining is possible
  • Sealed actuator version optionally available
Manual diaphragm valve made of stainless steel with sterile pipe connection – ideal for pharmaceutical, food, and biotechnology applications.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 4 to 20
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Welding configuration
Connection types
Clamp
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435 (316L), investment casting material
1.4435 (BN2), forged material
1.4539 (904L), forged material
Diaphragm materials
EPDM
FKM
PTFE/EPDM
Conformities
Belgaqua
BSE/TSE
EAC
FDA
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

18 Results
  • Produktbroschüre Membranventil mit integrierter Membranschonung 616

    pdf (262 KB) -
    DE

  • Fiche technique GEMÜ 616

    pdf (3 MB) -
    FR

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Operating instructions GEMÜ 616

    pdf (4 MB) -
    EN

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Betriebsanleitung / Operating instructions GEMÜ 616

    pdf (6 MB) -
    DE/EN

  • Руководство по эксплуатации GEMÜ 616

    pdf (5 MB) -
    RU

  • Notice d'utilisation GEMÜ 616

    pdf (5 MB) -
    FR

  • Betriebsanleitung GEMÜ 616

    pdf (4 MB) -
    DE

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

Suitable services