Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve with metal body

GEMÜ 625

Pneumatically operated T-diaphragm valve made of stainless steel with welded ends – ideal for the pharmaceutical, biotechnology, and food industries.

Compact valve with low-maintenance plastic piston actuator in MG10

Product information

The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

Key features

  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Compact design (ideal when space is at a premium)
  • Hermetic separation between medium and actuator
  • Compact design (ideal when space is at a premium)
  • Wide range of adaptation options for add-on components and accessories
Pneumatically operated T-diaphragm valve made of stainless steel with welded ends – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 10 to 20
Body configurations
Straight through body
T body
Tank valve body
Connection types
Clamp
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
Diaphragm materials
EPDM
FKM
PTFE/EPDM
Conformities
3A
BSE/TSE
CRN
EAC
FDA
FMEDA
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

32 Results
  • Karta informacyjna produktu GEMÜ 625

    pdf (693 KB) -
    PL

  • Data sheet GEMÜ 625

    pdf (689 KB) -
    EN

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Fiche technique GEMÜ 605, 625

    pdf (4 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Ficha técnica GEMÜ 625

    pdf (690 KB) -
    ES

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Katalogový list GEMÜ 625

    pdf (712 KB) -
    CS

  • Fiche technique GEMÜ 625

    pdf (675 KB) -
    FR

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

Suitable services