Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve made of metal

GEMÜ 656

Pneumatically operated diaphragm valve with flange connections and large plastic drive housing – ideal for water treatment, chemical industry, and process engineering.

Deep-seated diaphragm valve with metal actuator

Product information

The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.

Key features

  • High flow rate due to straight through flow
  • Suitable for media with a high solids content such as fibres, coarse particles and sludge
  • High mechanical stability
  • Valve can be cleaned without disassembly of actuator
Pneumatically operated diaphragm valve with flange connections and large plastic drive housing – ideal for water treatment, chemical industry, and process engineering.

Technical details

Parameters
Value
Media temperature
0 to 100 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 7 bar
Nominal sizes
DN 25 to 250
Body configurations
2/2-way body
Connection types
Flange
Connection standards
ANSI
EN
ISO
Body materials
EN-GJL-250, cast iron material
EN-GJS-400-18-LT
EN-GJS-400-18-LT, SG iron material
EN-GJS-500-7, ductile iron material
Diaphragm materials
CR
EPDM
IIR
NBR
NR
Conformities
CRN
EAC

Downloads

19 Results
  • bs_a_IND_13_mining_industry_pt

    pdf (2 MB) -
    PT

  • bs_a_IND_09_fertilizerproduction_pt

    pdf (1 MB) -
    PT

  • Folha de dados técnicos GEMÜ 656

    pdf (3 MB) -
    PT

  • Datenblatt GEMÜ 656

    pdf (3 MB) -
    DE

  • Betriebsanleitung GEMÜ 656

    pdf (5 MB) -
    DE

  • Datasheet GEMÜ 656 (US)

    pdf (4 MB) -
    EN

  • Fiche technique GEMÜ 656

    pdf (3 MB) -
    FR

  • bs_a_IND_13_mining_industry_en

    pdf (2 MB) -
    EN

  • Application brochure Fertilizer production

    pdf (1 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 656

    pdf (7 MB) -
    DE/EN

  • Instrucciones de uso GEMÜ 656

    pdf (5 MB) -
    ES

  • Notice d'utilisation GEMÜ 656

    pdf (5 MB) -
    FR

Suitable services