Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve with metal body

GEMÜ 671

GEMÜ 671
The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.

Key features

  • Extensive range of accessories available, e.g. electrical position indicator for open handwheel position or lockable handwheel clamp (GEMÜ 671)
GEMÜ 671

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Sterilization temperature
max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 100
Body configurations
Straight through body
Connection types
Clamp
Flange
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
NPT
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
CW617N, brass
EN-GJS-400-18-LT, SG iron material
EN-GJS-400-18-LT, SG iron material, PFA lined
EN-GJS-400-18-LT, SG iron material, PP lined
Diaphragm materials
EPDM
FKM
PTFE/EPDM
PTFE/PVDF/EPDM
Conformities
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004

Downloads

21 Results
  • Data sheet GEMÜ 611, 671

    pdf (4 MB) -
    EN

  • Operating instructions GEMÜ 611, 671 611   671

    pdf (7 MB) -
    EN

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Betriebsanleitung GEMÜ 611, 671

    pdf (7 MB) -
    DE

  • bs_a_IND_13_mining_industry_en

    pdf (2 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 611, 671 611   671

    pdf (11 MB) -
    DE/EN

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Product-certificate-TA-Luft-gemue-diaphragm-valves-with-lining-gb-2025-12-09

    pdf (77 KB) -
    EN

  • Konformitätserklärung oil grease free - GEMÜ product collection

    pdf (104 KB) -
    DE

  • bs_a_IND_13_mining_industry_es

    pdf (2 MB) -
    ES

Suitable services