Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve with metal body

GEMÜ 695

Pneumatically operated diaphragm valve with flange connections, stainless steel housing and PTFE lining – ideal for the chemical, pharmaceutical and food industries.

Compact valve with corrosion-resistant plastic diaphragm actuator

Product information

The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

Key features

  • CIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
Pneumatically operated diaphragm valve with flange connections, stainless steel housing and PTFE lining – ideal for the chemical, pharmaceutical and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 65
Body configurations
Straight through body
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Connection types
Clamp
Flange
Spigot
thread
Body materials
(316L), forging material
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
EN-GJS-400-18-LT (GGG 40.3)
EN-GJS-400-18-LT, SG iron material with butyl lining
EN-GJS-400-18-LT, SG iron material with hard rubber lining
EN-GJS-400-18-LT, SG iron material with soft rubber lining
EN-GJS-400-18-LT, SG iron material, PFA lined
EN-GJS-400-18-LT, SG iron material, PP lined
Diaphragm materials
EPDM
FKM
NBR
PTFE/EPDM
PTFE/FKM
Conformities
Belgaqua
EAC
FDA
Oxygen
TA Luft (German Clean Air Act)

Downloads

33 Results
  • Montageanleitung / Assembly instructions GEMÜ 695 stf1 SAK mg25-50

    pdf (547 KB) -
    DE/EN

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • bs_a_IND_13_mining_industry_pt

    pdf (2 MB) -
    PT

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • bs_a_IND_07_elektropolieranlagen_de

    pdf (594 KB) -
    DE

  • Montageanleitung / Assembly instructions GEMÜ 695 stf2 SAF SAK mg25-50

    pdf (564 KB) -
    DE/EN

  • Product certificate EHEDG - GEMÜ diaphragm valve collection

    pdf (298 KB) -
    EN

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Betriebsanleitung GEMÜ 695

    pdf (7 MB) -
    DE

  • bs_a_IND_13_mining_industry_en

    pdf (2 MB) -
    EN

Suitable services