Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatically actuated pinch valve with plastic piston actuator

GEMÜ Q30

Pneumatic pinch valve with stainless steel housing, position indicator, and red pinch element for sterile industrial applications.

Valve with lightweight plastic piston actuator

Product information

The GEMÜ Q30 2/2-way pinch valve has a plastic piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.

Key features

  • Fast, safe tube replacement
  • Minimized strain on the tube due to the optimized compressor
  • Simple replacement of inserts and compressors for various tube sizes with the same actuator
  • Lightweight plastic piston actuator, free from non-ferrous metals
  • High quality and long service life
  • Positioners and process controllers can be mounted
  • Several installation options possible in the plant thanks to the mounting flange or female thread on the body
Pneumatic pinch valve with stainless steel housing, position indicator, and red pinch element for sterile industrial applications.

Technical details

Parameters
Value
Media temperature
Please observe the tube manufacturer's specifications
Ambient temperature
Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
Operating pressure
max. 6 bar, Please observe the tube manufacturer's specifications
Tube outside diameter
1 1/18" - 1 3/16"
1 13/32" - 1 1/2"
1 3/8"
1"
1/3"
9/16"
1/4''
3/8''
7/16''
1/2''
5/8''
3/4''
7/8''
1 1/4''
Tube inside diameter
3/16"
5/16"
1/8''
1/4''
3/8''
1/2''
3/4''
1''
Body materials
1.4404
1.4404/PA6
Conformity
EAC
Machinery Directive

Downloads

10 Results
  • Spezifikationsblatt GEMÜ Q30, Q40, Q50, Q51

    pdf (973 KB) -
    DE

  • Notice d'utilisation GEMÜ Q30

    pdf (2 MB) -
    FR

  • Datasheet GEMÜ Q30 (US)

    pdf (2 MB) -
    EN

  • Fiche technique GEMÜ Q30

    pdf (2 MB) -
    FR

  • Datenblatt GEMÜ Q30

    pdf (2 MB) -
    DE

  • Operating instructions GEMÜ Q30

    pdf (2 MB) -
    EN

  • Datasheet GEMÜ Q30

    pdf (2 MB) -
    EN

  • Specification sheet GEMÜ Q30, Q40, Q50, Q51

    pdf (2 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ Q30

    pdf (6 MB) -
    DE/EN

  • Betriebsanleitung GEMÜ Q30

    pdf (2 MB) -
    DE

Suitable services