Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized pinch valve with hollow shaft actuator

GEMÜ Q50 eSyStep

Electric pinch valve with white and black actuator and red pinch mechanism for precise control of sensitive media in industrial applications.

Valve with open/close function or integrated positioner

Product information

The 2/2-way pinch valve GEMÜ Q50 eSyStep is motorized. The actuator eSyStep is available as an On/Off actuator or with an integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor’s specially developed contour and the tube holder’s contour minimize the strain on the tube and thus increase the tubes’ service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.

Key features

  • Fast, safe tube replacement
  • Minimized strain on the tube due to the optimized compressor
  • Open/closed function or with integrated positioner
  • Parameterizable and controllable via IO-Link
  • On-site or remote end position programming via programming input
  • Simple replacement of inserts and compressors for various tube sizes with the same actuator
  • Several installation options possible in the plant thanks to the mounting flange or female thread on the body
Electric pinch valve with white and black actuator and red pinch mechanism for precise control of sensitive media in industrial applications.

Technical details

Parameters
Value
Media temperature
Please observe the tube manufacturer's specifications
Ambient temperature
Actuator: 0 to 60 °C, Tube: Please observe the tube manufacturer's specifications
Operating pressure
max. 6 bar, Please observe the tube manufacturer's specifications
Tube outside diameter
1 1/8" - 1 3/16"
1 13/32" - 1 1/2"
9/16"
1/4''
3/8''
7/16''
1/2''
5/8''
3/4''
7/8''
Tube inside diameter
3/16"
5/16"
1/8''
1/4''
3/8''
1/2''
3/4''
1''
Body materials
1.4404
1.4408
PA6
Supply voltage
24 V DC
Actuating speed
Max. 3 mm/s
Protection class
IP 65
Conformity
EAC
EMC Directive
RoHS

Downloads

16 Results
  • GEMUE-1906802-20250221-IODD_V1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2025-02-20T23:00:00Z

    zip (57 KB)

  • GEMÜ_eSyStep_OC_IODD_V1_0_0_1
    Version: 1.0.0.1
    Interface: IO-LINK
    Date: 2019-12-04T23:00:00Z

    zip (57 KB)

  • Spezifikationsblatt GEMÜ Q30, Q40, Q50, Q51

    pdf (973 KB) -
    DE

  • Operating instructions GEMÜ Q50

    pdf (12 MB) -
    DE/EN

  • Betriebsanleitung GEMÜ Q50

    pdf (7 MB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Fiche technique GEMÜ Q50

    pdf (2 MB) -
    FR

  • Notice d'utilisation GEMÜ Q50

    pdf (4 MB) -
    FR

  • GEMÜ_eSyStep_Ctrl_IODD_V1_0_0_2
    Version: 1.0.0.2
    Interface: IO-LINK
    Date: 2020-08-02T22:00:00Z

    zip (58 KB)

  • Operating instructions GEMÜ Q50

    pdf (4 MB) -
    EN

  • Specification sheet GEMÜ Q30, Q40, Q50, Q51

    pdf (2 MB) -
    EN

  • Operating instructions GEMÜ Q50

    pdf (8 MB) -
    DE/EN

Suitable services