Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Plastic pressure reducer

GEMÜ N182

Plastic pressure control valve with integrated pressure gauge and red regulator for precise pressure control in industrial applications.

Reliable pressure control valve available in DN 10 to DN 50

Product information

The GEMÜ N182 pressure reducer ensures that a constant outlet pressure is maintained in process plants by utilizing the pressure differential. If the pressure increases on the outlet side, the spring force is lower and the spring is raised, closing the valve. The pressure is reduced until the spring force and the outlet pressure are the same. If the pressure falls, the spring force presses against the diaphragm surface via the control aperture, opening the valve. Depending on requirements, the outlet pressure can be read off a diaphragm-protected pressure gauge and the spring force adjusted using a set screw.

Key features

  • The working pressure can be very easily adjusted using a set screw and secured with the integrated lock nut. If required, the setting that has been made can be lead sealed
  • The flow-efficient design of the valve body ensures good flow rate values
  • Control errors are kept to a minimum due to the large control face and the spiral spring
  • The actuator is hermetically separated from the medium
Plastic pressure control valve with integrated pressure gauge and red regulator for precise pressure control in industrial applications.

Technical details

Parameters
Value
Media temperature
-20 Up to 100 °C
Ambient temperature
0 Up to 60 °C
custom_technical_data_Betriebsdruck*
0 to 10 bar
custom_technical_data_Nennweiten*
DN 10 to 50
Connection types
Flange
Spigot
Union end
Connection standards
DIN
EN
ISO
Body materials
PP-B, grey
PVC-U, grey
PVDF
Conformities
EAC
Operating pressure
0 Up to 10 bar
Nominal sizes
DN 10 Up to 50

Downloads

8 Results
  • Datasheet GEMÜ N082, N182

    pdf (824 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Технические характеристики GEMÜ N182, N082

    pdf (850 KB) -
    RU

  • Fiche technique GEMÜ N082, N182

    pdf (822 KB) -
    FR

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Datasheet GEMÜ N082, N182 (US)

    pdf (827 KB) -
    EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Datenblatt GEMÜ N082, N182

    pdf (832 KB) -
    DE

Suitable services