Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Metal non-return valve

GEMÜ R90

Stainless steel check valve with central flap and mounting lugs for reliable backflow prevention in industrial piping systems.

Non-return valve in disc design

Product information

The GEMÜ R90 is a metal disco check valve with flange connection and standardized length to DIN EN 558. The valve body, disc and seal are available in various materials. In the version with metallic seal, the GEMÜ R90 valve can be used at high temperatures up to 400 °C.

Key features

  • Suitable for low and high temperatures
  • Standardized length to DIN EN 558, series 49
  • Available as option free of oil and grease
  • A special disc guide prevents the disc from tilting and the occurrence of strong flutter
  • Drip and bubble-tight to EN 12266-1/P12, leakage rate A to G
Stainless steel check valve with central flap and mounting lugs for reliable backflow prevention in industrial piping systems.

Technical features

Parameters
Value
Media temperature
-196 to 400 °C
Operating pressure
0 to 50 bar
Nominal sizes
DN 15 to 300
Connection types
Flange
Connection standards
ANSI
ASME
EN
Body materials
1.0619, galvanized cast steel material
1.4408, investment casting material
Seal materials
EPDM
FKM
NBR
PTFE
custom_technical_data_Teller-/Federkreuzwerkstoffe
1.4408, investment casting material
1.4469, duplex cast steel material
Spring materials
1.4571, spring steel
2.4610
Conformities
ATEX
DVGW Drinking water
EAC
FDA
KTW

Suitable services