Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Direct-controlled process solenoid valve made of plastic

GEMÜ 52

Electrically operated solenoid valve with plug connection and threaded connection made of plastic – for precise control of liquids in industrial systems.

Compact solenoid valve up to DN 6 for neutral or aggressive media

Product information

The GEMÜ 52 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.

Key features

  • Compact size for the smallest nominal sizes
  • Suitable for clean and slightly contaminated media
  • Hermetic separation between medium and actuator
  • The solenoid can be replaced without removing the valve body from the piping
Electrically operated solenoid valve with plug connection and threaded connection made of plastic – for precise control of liquids in industrial systems.

Technical details

Parameters
Value
Media temperature
-20 to 100 °C
Ambient temperature
10 to 40 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 2 to 6
Connection types
Thread
Connection standards
DIN
ISO
Body materials
PVC-U, grey
PVDF
Supply voltages
120 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC
Protection class
IP 65
Conformities
UL Recognized US

Downloads

5 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate FDA - GEMÜ solenoid valve collection PVDF, PTFE

    pdf (53 KB) -
    DE/EN

  • Operating instructions GEMÜ 52

    pdf (4 MB) -
    EN

  • Product certificate UL - GEMÜ 52, 102, 105, 105A, 202

    pdf (66 KB) -
    EN

  • Datasheet GEMÜ 52

    pdf (461 KB) -
    EN

Suitable services