Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Stainless steel pulsation damper

GEMÜ 652

Stainless steel pulsation dampers with polished housing for reducing pressure fluctuations in industrial piping systems.

Pulsation damper for compensating and damping pressure surges

Product information

The pulsation damper GEMÜ 652 has been designed for use with liquid and gaseous media in sterile areas of application. In many production plants, unwanted pressure surges arise which are generated by switching on pumps or quickly switching valves, for example. These pressure surges can cause damage to plant components such as filters, sensors or piping, and can lead to contamination of the media due to the diaphragm being briefly lifted. The pulsation damper GEMÜ 652 compensates for pressure surges within a specific pressure range using a pre-defined volume. The valve body is open in-line with flow direction, and not intended to shut off the medium.

Key features

  • Pre-defined compensation volume
  • Defined pressure range
  • CIP/SIP capable
  • Autoclave capability, depending on version
  • Suitable for inert, corrosive, liquid and gaseous media
  • Valve body and diaphragm available in various materials and designs
  • Compact design (ideal when space is at a premium)
Stainless steel pulsation dampers with polished housing for reducing pressure fluctuations in industrial piping systems.

Technical details

Parameters
Value
Media temperature
-30 to 130 °C
Sterilization temperature
max. 150 °C
Ambient temperature
-20 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 80
Body configurations
2/2-way bodies
Connection types
Spigot
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (316L), block material
1.4435 (BN2), forged material
1.4435 (F316L), forging material
1.4435, investment casting material
1.4539 (904L), forged material
3.7035, titanium, block material
Diaphragm materials
EPDM
PTFE/EPDM
Conformities
3A
BSE/TSE
EAC
FDA
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
Regulation (EU) No. 10/2011
USP

Downloads

4 Results
  • Supplement GEMÜ 652

    pdf (1 MB) -
    EN

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Product certificate passivated - Electropolished GEMÜ valve body collection

    pdf (37 KB) -
    EN

  • Product-certificate-3A-M-gemue-Pulsation Dampener-gb-2026-04-30

    pdf (227 KB) -
    EN

Suitable services