Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way poppet valve with metal body

GEMÜ 505

Manual angle seat valve made of stainless steel with welded ends and ergonomic handle – ideal for industrial applications with high demands on flow control and durability.

Angle seat valve for sterile gas and vapour applications

Product information

The GEMÜ 505 2/2-way angle seat valve has a high-temperature resistant plastic handwheel and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.

Key features

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components
Manual angle seat valve made of stainless steel with welded ends and ergonomic handle – ideal for industrial applications with high demands on flow control and durability.

Technical details

Parameters
Value
Media temperature
-10 to 185 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 8 to 80
Body configurations
Straight through body
Connection types
Clamp
Spigot
Connection standards
ASME
DIN
EN
ISO
Body materials
1.4435 (316L), block material
1.4435, investment casting material
Seat seal materials
PTFE
Conformities
ATEX
CRN
EAC
FDA
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
USP

Downloads

16 Results
  • Datasheet GEMÜ 505 AK80 WKC2

    pdf (568 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Product certificate FDA, USP - GEMÜ Code 5P

    pdf (52 KB) -
    DE/EN

  • Product certificate O3 - GEMÜ globe valve collection

    pdf (2 MB) -
    DE/EN

  • Руководство по эксплуатации GEMÜ 505

    pdf (676 KB) -
    RU

  • Betriebsanleitung / Operating instructions GEMÜ 505

    pdf (616 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Datenblatt GEMÜ 505 AK80 WKC2

    pdf (573 KB) -
    DE

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Datenblatt GEMÜ 505

    pdf (3 MB) -
    DE

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

Suitable services