Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal seat valve

GEMÜ 514Z

Seat valve with pneumatic actuator made of stainless steel and angled housing for precise control of liquids or gases in industrial piping systems.,Seat valve with pneumatic actuator made of stainless steel and angled housing for precise control of liquid

Robust angle seat valve with 2-stage aluminium actuator

Product information

The GEMÜ 514Z 2/2-way angle seat globe valve has a low-maintenance, two-stage aluminium double-piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing also protects the seal against contamination and damage.

Key features

  • In addition to full stroke, a partial stroke can be set for simple control and dosing tasks
  • Individual applicability, no need for complex valve controls
  • Robust aluminium actuator
  • Extensive range of accessories
Seat valve with pneumatic actuator made of stainless steel and angled housing for precise control of liquids or gases in industrial piping systems.,Seat valve with pneumatic actuator made of stainless steel and angled housing for precise control of liquid

Technical details

Parameters
Value
Media temperature
-10 to 210 °C
Ambient temperature
0 to 130 °C
Operating pressure
0 to 25 bar
Nominal sizes
DN 15 to 80
Body configurations
Angle valve body
Straight through body
Connection types
Flange
Spigot
thread
Connection standards
ASME
DIN
EN
ISO
SMS
Body materials
1.4408, cast stainless steel material
1.4435, investment casting material
CC499K, cast bronze material
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
CRN
EAC
FDA

Downloads

9 Results
  • Betriebsanleitung GEMÜ 514Z

    pdf (4 MB) -
    DE

  • Datasheet GEMÜ 514Z

    pdf (807 KB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Operating instructions GEMÜ 514Z

    pdf (4 MB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Fiche technique GEMÜ 514Z

    pdf (2 MB) -
    FR

  • Betriebsanleitung / Operating instructions GEMÜ 514Z

    pdf (4 MB) -
    DE/EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Datenblatt GEMÜ 514Z

    pdf (783 KB) -
    DE

Suitable services