Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way poppet valve with metal body

GEMÜ 537

GEMÜ stainless steel globe valve with handwheel and flange connections for manual flow control in industrial applications.,GEMÜ stainless steel globe valve with handwheel and flange connections for manual flow control in industrial applications.

Universally applicable globe valve with flange connection

Product information

The GEMÜ 537 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.

Key features

  • Extended pressure stage range up to PN 40
  • Handwheel locknut for fixing the spindle, in order to set a continuous flow rate
  • Continuous series with SG iron and stainless steel bodies
  • Seat seal made of PTFE or PTFE/glass fibre
  • Suitable for vacuum up to 20 mbar (a)
  • High flow rates and compact design
GEMÜ stainless steel globe valve with handwheel and flange connections for manual flow control in industrial applications.,GEMÜ stainless steel globe valve with handwheel and flange connections for manual flow control in industrial applications.

Technical details

Parameters
Value
Media temperature
-10 to 210 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 15 to 50
Body configurations
Straight through body
Connection types
Flange
Connection standards
ANSI
ASME
EN
ISO
JIS
Body materials
1.4408, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
PTFE
PTFE, reinforced
Conformities
ATEX
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
RoHS
TA Luft (German Clean Air Act)
USP

Downloads

23 Results
  • Betriebsanleitung / Instrucciones de uso GEMÜ 537

    pdf (746 KB) -
    DE/ES

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Betriebsanleitung / Instrucciones de uso GEMÜ 537

    pdf (746 KB) -
    DE/ES

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Product-certificate-TA-Luft-gemue-globe-valves-gb-2025-12-09

    pdf (105 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Product-certificate-TA-Luft-GEMUE-globe-valves-de-2025-12-09

    pdf (105 KB) -
    DE

  • Specification_sheet_seat-_ and_globe_valves_en.

    pdf (1 MB) -
    EN

  • Produktzertifikat TA-Luft - GEMÜ globe valve collection - TÜV

    pdf (105 KB) -
    DE

Suitable services