Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal seat valve

GEMÜ 555

Pneumatic angle seat valve made of stainless steel with welded connections – automated solution for precise flow control in industrial applications.

Angle seat valve for sterile gas and vapour applications

Product information

The GEMÜ 555 2/2-way angle seat valve has a stainless steel piston actuator and is pneumatically operated. The valve is particularly designed for isolating pure steam. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.

Key features

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components
Pneumatic angle seat valve made of stainless steel with welded connections – automated solution for precise flow control in industrial applications.

Technical details

Parameters
Value
Media temperature
-10 to 185 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 8 to 80
Body configurations
Straight through body
Connection types
Clamp
Spigot
Connection standards
ASME
DIN
EN
ISO
Body materials
1.4435 (316L), block material
1.4435, investment casting material
Seat seal materials
PTFE
Conformities
ATEX
CRN
EAC
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
USP

Downloads

18 Results
  • Datenblatt GEMÜ 555

    pdf (3 MB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Fiche technique GEMÜ 555

    pdf (3 MB) -
    FR

  • Product certificate FDA, USP - GEMÜ Code 5P

    pdf (52 KB) -
    DE/EN

  • Product certificate O3 - GEMÜ globe valve collection

    pdf (2 MB) -
    DE/EN

  • Betriebsanleitung / Operating instructions GEMÜ 555

    pdf (682 KB) -
    DE/EN

  • Datasheet GEMÜ 555 AK80 WKC2

    pdf (3 MB) -
    EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Certificat du produit machinery - GEMÜ product collection

    pdf (341 KB) -
    FR

  • Produktzertifikat machinery - GEMÜ product collection

    pdf (315 KB) -
    DE

  • Data sheet GEMÜ 555

    pdf (3 MB) -
    EN

Suitable services