Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece EPDM diaphragm

GEMÜ Code 13

Einteilige peroxidisch vernetzte Membrane mit einvulkanisierten Gewindepin mit integriertem Einschraubanschlag GEMÜ Code 13

Diaphragm not reinforced with fabric

Product information

The GEMÜ code 3A/13 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The GEMÜ code 3A/13 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ.

Key features

  • Diaphragm with vulcanized threaded pin for MG 10 – MG 100
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
  • With long-term reliability
  • High level of customer satisfaction
Einteilige peroxidisch vernetzte Membrane mit einvulkanisierten Gewindepin mit integriertem Einschraubanschlag GEMÜ Code 13

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Diaphragm material
EPDM
Diaphragm sizes
10
25
40
50
80
100
Conformities
BSE/TSE
FDA
Oxygen
Ozone resistance
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)
USP

Downloads

4 Results
  • Datasheet GEMÜ Code 3A 13

    pdf (3 MB) -
    EN

  • Fiche technique GEMÜ Code 13, Code 3A Code 3A 13

    pdf (3 MB) -
    FR

  • Datenblatt GEMÜ Code 3A, Code 13

    pdf (3 MB) -
    DE

  • Технические характеристики GEMÜ Code 13, Code 3A Code 3A 13

    pdf (3 MB) -
    RU