Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

One-piece NBR diaphragm

GEMÜ Code 2

Einteilige Memmbrane aus NBR GEMÜ Code 2 mit einvulkanisiertem Gewindepin mit integriertem Einschraubanschlag

Diaphragm made of nitrile rubber for industrial applications

Product information

The GEMÜ NBR diaphragm code 2 has been developed for use in industrial applications, for example in the chemical industry, environmental engineering or the processing industry. The diaphragm is made of nitrile rubber.

Key features

  • Good resistance to mineral oils, greases and petrol
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
Einteilige Memmbrane aus NBR GEMÜ Code 2 mit einvulkanisiertem Gewindepin mit integriertem Einschraubanschlag

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Diaphragm material
NBR
Diaphragm sizes
10
20
25
40
50
65
80
100
125
150
Vacuum
up to 70 mbar (absolute)

Downloads

3 Results
  • Datasheet GEMÜ Code 2 Code 2

    pdf (3 MB) -
    EN

  • Datenblatt GEMÜ Code 2 Code 2

    pdf (3 MB) -
    DE

  • Fiche technique GEMÜ Code 2 Code 2

    pdf (3 MB) -
    FR